IESNA:LM-63-2002
[TEST]P1056408
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3828
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1806.1 1796.7 1788.6 1775.2 1756.4 1733.5 1705.3 1673 1636.7 1596.3
1554.6 1507.6 1456.5 1404 1347.5 1291 1231.9 1172.7 1109.5 1049
981.7 919.9 854 785.4 718.1 649.6 576.9 508.3 438.4 369.8
299.9 235.3 174.8 119.7 68.6 25.6 0
1806.1 1811.5 1803.4 1787.3 1764.4 1733.5 1695.8 1655.5 1608.4 1560
1507.6 1451.1 1391.9 1331.4 1268.2 1205 1137.7 1071.8 1004.6 936
864.7 794.8 724.9 654.9 585 519.1 450.5 384.6 318.7 255.5
199 149.3 111.6 76.7 47.1 20.2 0
1806.1 1799.4 1787.3 1760.4 1724.1 1685.1 1639.4 1588.3 1533.1 1472.6
1408 1342.1 1272.2 1200.9 1128.3 1057 983.1 910.5 837.8 766.6
696.6 626.7 558.1 492.2 427.7 367.1 306.6 258.2 221.9 186.9
154.7 122.4 94.1 67.2 41.7 18.8 0
1806.1 1802.1 1781.9 1748.3 1707.9 1662.2 1611.1 1551.9 1486 1414.8
1346.2 1272.2 1194.2 1117.6 1039.6 964.2 887.6 813.6 735.6 667
597.1 533.9 469.3 408.8 351 308 271.7 238 204.4 174.8
145.2 118.3 91.4 67.2 43 20.2 0
1806.1 1804.8 1788.6 1753.7 1707.9 1662.2 1605.7 1545.2 1478 1405.4
1328.7 1250.7 1171.4 1092 1011.3 934.7 856.7 781.3 708.7 637.5
570.2 505.7 442.5 383.3 338.9 299.9 266.3 232.7 201.7 172.1
143.9 115.7 90.1 64.6 41.7 20.2 0
